Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS1025-06-2*40P8BR1
Number of Positions | 80 | Connector Type | Pin strip. right angle | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Connector orientation | Parallel (to the PCB) | Contact spacing(mm) | 2 | |
Contact surface | Gold plated | Industrial goods | No | Manufacturer part # | DS1025-06-2*40P8BR1 |
Max. temperature(°C) | +85 | Min. temperature(°C) | 0 | Nominal current(A) | 1.50 |
No. of rows | 2 | Pin diameter(mm) | 0.5 | Pin length (PCB)(mm) | 2.80 |
Pin length (receptacle)(mm) | 4 | Pin shape | Square | Pins per row | 40 |
Product size (length)(mm) | 80 | Product type | Pin strip (standard) | RoHS-compliant | Yes |
Separable | Yes | Socket type | Square | Type (manufacturer type) | DS1025-06-2*40P8BR1 |
This page is Pin Header, part number DS1025-06-2*40P8BR1.
You can find the detail information about specifications and dimensions on part number DS1025-06-2*40P8BR1.