Pin enclosure - cable (DS1015-01-04R6)

Pin enclosure - cable DS1015-01-04R6
  • Volume Discount

Product Details:

Manufacturer part number: DS1015-01-04R6

Brand: CONNFLY

Price: 0.56

Delivery time: 3 Days


Technical Data:

Number of Positions: 4

Manufacturer part #: DS1015-01-04R6

Pins per row: 2

Type (manufacturer type): DS1015-01-04R6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS1015-01-04R6

Part Number
DS1015-01-04R6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Manufacturer part # Pins per row Type (manufacturer type)

0.56 €

1 Available 3 Days 4DS1015-01-04R62DS1015-01-04R6

Loading...

  1. 1

Basic information

Connector Type Plug. straight Case material Thermoplastic UL94V-O Colour Red
Connection (components) Cut & Clip Connector orientation Perpendicular (to the PCB) Connector contact surface Tin plated
Connectors wire-to-board Contact material Copper alloy Contact spacing(mm) 1.27
Industrial goods No Insulation material Thermoplastic UL94V-O Max. temperature(°C) +105
Min. temperature(°C) -40 No. of rows 2 Pin shape Rectangular
Product size (height)(mm) 3.60 Product size (width)(mm) 5 Product type Pin enclosure - cable
RoHS-compliant Yes Series (connectors) Micro-MaTch

This page is Pin enclosure - cable, part number DS1015-01-04R6.
You can find the detail information about specifications and dimensions on part number DS1015-01-04R6.

Variation of this product

Part Number
DS1015-01-06R6
DS1015-01-08R6
DS1015-01-10R6
DS1015-01-16R6
DS1015-01-20R6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Manufacturer part # Pins per row Type (manufacturer type)

0.75 €

1 Available 3 Days 6DS1015-01-06R63DS1015-01-06R6

0.79 €

1 Available 3 Days 8DS1015-01-08R64DS1015-01-08R6

1.00 €

1 Available 3 Days 10DS1015-01-10R65DS1015-01-10R6

1.33 €

1 Available 3 Days 16DS1015-01-16R68DS1015-01-16R6

0.73 €

1 3 Days 20DS1015-01-20R610DS1015-01-20R6

Tech Support