Header (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS1025-01-1*40P8BV1-B

Part Number
DS1025-01-1*40P8BV1-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.36 €

1 3 Days

Loading...

  1. 1

Basic information

Number of Positions 40 Connector Type Pin strip. straight Colour Black
Connection (components) Print Connector orientation Perpendicular (to the PCB) Contact spacing(mm) 2
Contact surface Gold plated Industrial goods No Manufacturer part # DS1025-01-1*40P8BV1-B
Max. temperature(°C) +85 Min. temperature(°C) 0 Nominal current(A) 1.50
No. of rows 1 Pin diameter(mm) 0.5 Pin length (PCB)(mm) 2.80
Pin length (receptacle)(mm) 4 Pin shape Square Pins per row 40
Product size (length)(mm) 80 Product type Pin strip (standard) RoHS-compliant Yes
Separable Yes Socket type Square Type (manufacturer type) DS1025-01-1*40P8BV1-B

This page is Header, part number DS1025-01-1*40P8BV1-B.
You can find the detail information about specifications and dimensions on part number DS1025-01-1*40P8BV1-B.

Tech Support