Female Header (DS1024-1*6R2)

Female Header DS1024-1*6R2
  • Volume Discount

Product Details:

Manufacturer part number: DS1024-1*6R2

Brand: CONNFLY

Price: 0.25

Delivery time: 3 Days


Technical Data:

Number of Positions: 6

Connector Type: Socket strip. right angle

Connector orientation: Perpendicular (to the PCB)

Contact spacing: 2.54 mm

Manufacturer part #: DS1024-1*6R2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS1024-1*6R2

Part Number
DS1024-1*6R2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Contact spacing
(mm)
Manufacturer part # No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.25 €

1 Available 3 Days 6Socket strip. right anglePerpendicular (to the PCB)2.54DS1024-1*6R21-2.7062.508.515.78DS1024-1*6R2

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Contact surface Gold plated
Industrial goods No Max. temperature(°C) +105 Min. temperature(°C) -40
Pin shape Rectangular Product type Receptacles (standard) RoHS-compliant Yes
Separable No Socket type Square

This page is Female Header, part number DS1024-1*6R2.
You can find the detail information about specifications and dimensions on part number DS1024-1*6R2.

Variation of this product

Part Number
DS1023-1*20S21
DS1023-1*2S21
DS1023-1*3S21
DS1026-01-1*12S8BV
DS1026-01-1*2S8BV
DS1026-01-1*3S8BV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Connector orientation Contact spacing
(mm)
Manufacturer part # No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.56 €

1 Available 3 Days 20Socket strip. straightPerpendicular (to the PCB)2.54DS1023-1*20S2110.603208.52.5450.8DS1023-1*20S21

0.19 €

1 Available 3 Days 2Socket strip. straightPerpendicular (to the PCB)2.54DS1023-1*2S2110.60328.52.545.08DS1023-1*2S21

0.16 €

1 3 Days 3Socket strip. straightPerpendicular (to the PCB)2.54DS1023-1*3S2110.60338.52.547.62DS1023-1*3S21

0.64 €

1 Available 3 Days 12Socket strip. straightPerpendicular (to the PCB)2DS1026-01-1*12S8BV1-2.70124.32.424.5DS1026-01-1*12S8BV

0.21 €

1 Available 3 Days 2Socket strip. straightPerpendicular (to the PCB)2DS1026-01-1*2S8BV1-2.7024.32.44.5DS1026-01-1*2S8BV

0.23 €

1 Available 3 Days 3Socket strip. straightPerpendicular (to the PCB)2DS1026-01-1*3S8BV1-2.7034.32.46.5DS1026-01-1*3S8BV

Tech Support