Pin enclosure - PCB (DS1015-06-04R6SR)

Pin enclosure - PCB DS1015-06-04R6SR
  • Volume Discount

Product Details:

Manufacturer part number: DS1015-06-04R6SR

Brand: CONNFLY

Price: 0.28

Delivery time: 3 Days


Technical Data:

Number of Positions: 4

Connection (components): SMT

Connector features: + cover

Manufacturer part #: DS1015-06-04R6SR

Pin diameter: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS1015-06-04R6SR

Part Number
DS1015-06-04R6SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connection (components) Connector features Manufacturer part # Pin diameter
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.28 €

1 3 Days 4SMT+ coverDS1015-06-04R6SR--25.356.96DS1015-06-04R6SR

Loading...

  1. 1

Basic information

Connector Type Plug. vertical mount Board contact surface Tin plated Case material Thermoplastic UL94V-O
Colour Red Connector orientation Perpendicular (to the PCB) Connector contact surface Tin plated
Connectors wire-to-board Contact material Copper alloy Contact spacing(mm) 1.27
Industrial goods No Insulation material Thermoplastic UL94V-O Max. temperature(°C) +105
Min. temperature(°C) -40 No. of rows 2 Product size (width)(mm) 5
Product type Pin enclosure - PCB RoHS-compliant Yes Series (connectors) Micro-MaTch

This page is Pin enclosure - PCB, part number DS1015-06-04R6SR.
You can find the detail information about specifications and dimensions on part number DS1015-06-04R6SR.

Variation of this product

Part Number
DS1015-02-08R6
DS1015-02-20R6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connection (components) Connector features Manufacturer part # Pin diameter
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.69 €

1 Available 3 Days 8Print-DS1015-02-08R6-Rectangular43.60-DS1015-02-08R6

1.53 €

1 Available 3 Days 20Print-DS1015-02-20R60.5Rectangular103.60-DS1015-02-20R6

Tech Support