Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DS1020-03ST1D |
DS1020-05RT1D |
DS1020-07ST1D |
DS1020-15ST1D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Connector Type | Connector orientation | Manufacturer part # | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.28 € | 1 | 3 Days | 3 | Socket. vertical vertical | Perpendicular (to the PCB) | DS1020-03ST1D | 3 | 6.75 | 4.50 | 15.62 | DS1020-03ST1D | ||
0.28 € | 1 | Available | 3 Days | 5 | Socket. horizontal mount | Parallel (to the PCB) | DS1020-05RT1D | 5 | 4.50 | 6.75 | 20.70 | DS1020-05RT1D | |
0.24 € | 1 | 3 Days | 7 | Socket. vertical vertical | Perpendicular (to the PCB) | DS1020-07ST1D | 7 | 6.75 | 4.50 | 25.78 | DS1020-07ST1D | ||
0.40 € | 1 | 3 Days | 15 | Socket. vertical vertical | Perpendicular (to the PCB) | DS1020-15ST1D | 15 | 6.75 | 4.50 | 46.10 | DS1020-15ST1D |
Loading...
Board contact surface | Tin plated | Case material | Thermoplastic UL94V-O | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Connector contact surface | Tin plated | Connectors | wire-to-board | |
Contact material | Copper alloy | Contact spacing(mm) | 2.54 | Industrial goods | No |
Insulation material | Thermoplastic UL94V-O | Max. temperature(°C) | +105 | Min. temperature(°C) | -40 |
Nominal current(A) | 3 | No. of rows | 1 | Pin diameter(mm) | 0.60 |
Pin shape | Planar | Product type | Socket enclosure - PCB | RoHS-compliant | Yes |
Configure