Pin Strip (Standard) / Square / 1, 2 rows / Black (Part Numbers)

Pin Strip (Standard) / Square / 1, 2 rows / Black
  • Volume Discount
[Specifications]
・Product type: Pin strip (standard)
・Colour: Black
・Socket type: Square
・No. of rows: 1, 2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DS1021-1*2SF1-1
DS1021-1*3SF1-1
DS1021-1*10SF11
DS1021-1*14SF11
DS1021-1*16SF11
DS1021-1*20SF11
DS1021-1*30SF11
DS1021-1*36SF11
DS1021-1*40SF1-5
DS1021-1*40SF11
DS1021-2*3SF1-1
DS1021-2*10SF11
DS1021-2*20SF11
DS1021-2*40SF11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Contact spacing
(mm)
Manufacturer part # Nominal current
(A)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.11 €

1 Available 3 Days 2Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*2SF1-1-10.6436.1022.5463.5DS1021-1*2SF1-1

0.17 €

1 Available 3 Days 3Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*3SF1-1-10.6436.1032.547.62DS1021-1*3SF1-1

0.25 €

1 Available 3 Days 10Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*10SF11-10.6436.10102.5425.4DS1021-1*10SF11

0.32 €

1 Available 3 Days 14Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*14SF11-10.6436.10142.5435.56DS1021-1*14SF11

0.39 €

1 Available 3 Days 16Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*16SF11-10.6436.10162.5440.64DS1021-1*16SF11

0.40 €

1 3 Days 20Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*20SF11-10.6436.10202.5450.8DS1021-1*20SF11

0.45 €

1 Available 3 Days 30Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*30SF11-10.6436.10302.5476.20DS1021-1*30SF11

0.39 €

1 Available 3 Days 36Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*36SF11-10.6436.10362.5491.44DS1021-1*36SF11

0.77 €

1 Available 3 Days 40Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*40SF1-5-10.64312.50402.54101.6DS1021-1*40SF1-5

0.45 €

1 Available 3 Days 40Pin strip. straightPerpendicular (to the PCB)2.54DS1021-1*40SF11-10.6436.10402.54101.6DS1021-1*40SF11

0.17 €

1 Available 3 Days 6Pin strip. straightPerpendicular (to the PCB)2.54DS1021-2*3SF1-1-20.6436.10357.62DS1021-2*3SF1-1

0.25 €

1 Available 3 Days 20Pin strip. straightPerpendicular (to the PCB)2.54DS1021-2*10SF11-20.6436.1010525.4DS1021-2*10SF11

0.71 €

1 Available 3 Days 40Pin strip. straightPerpendicular (to the PCB)2.54DS1021-2*20SF11-20.6436.1020550.8DS1021-2*20SF11

0.83 €

1 Available 3 Days 80Pin strip. straightPerpendicular (to the PCB)2.54DS1021-2*40SF11-20.6436.10405101.6DS1021-2*40SF11

Loading...

  1. 1

Basic information

Colour Black Connection (components) Print Contact surface Gold plated
Industrial goods No Max. temperature(°C) +85 Min. temperature(°C) 0
Pin shape Square Product type Pin strip (standard) RoHS-compliant Yes
Separable Yes Socket type Square

Tech Support