Receptacles (precision)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DS1002-01-1*3V13
DS1002-01-1*5V13
DS1002-01-1*6V13
DS1002-01-1*8V13
DS1002-01-1*20V13
DS1002-01-1*40V13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Manufacturer part # Pins per row Type (manufacturer type)

0.13 €

1 3 Days 3DS1002-01-1*3V133DS1002-01-1*3V13

0.24 €

1 Available 3 Days 5DS1002-01-1*5V135DS1002-01-1*5V13

0.24 €

1 Available 3 Days 6DS1002-01-1*6V136DS1002-01-1*6V13

0.51 €

1 Available 3 Days 8DS1002-01-1*8V138DS1002-01-1*8V13

0.93 €

1 Available 3 Days 20DS1002-01-1*20V1320DS1002-01-1*20V13

1.85 €

1 Available 3 Days 40DS1002-01-1*40V1340DS1002-01-1*40V13

Loading...

  1. 1

Basic information

Connector Type Socket strip. straight Colour Black Connection (components) Print
Connector orientation Perpendicular (to the PCB) Contact spacing(mm) 2.54 Contact surface Tin plated
Industrial goods No Max. temperature(°C) +105 Min. temperature(°C) -40
Nominal current(A) 3 No. of rows 1 Pin diameter(mm) 0.46
Pin length (PCB)(mm) 3.20 Pin shape Circular Product type Receptacles (precision)
RoHS-compliant Yes Separable Yes Socket depth(mm) 3
Socket type Circular

Tech Support