Transformer (4AM23424TN000EB0)

Transformer 4AM23424TN000EB0
  • Volume Discount

Product Details:

Manufacturer part number: 4AM23424TN000EB0

Brand: SIEMENS

Price: 91.49

Delivery time: 28 Days


Technical Data:

Dimension vertical: 79 mm

Dimension width: 62 mm

Dimension depth: 78 mm

Ambient temperature (max.): +40 °C

Connection (components): Screws|CEE 7/16 CEE plug


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4AM23424TN000EB0

Part Number
4AM23424TN000EB0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

91.49 €

1 28 Days 796278+40Screws|CEE 7/16 CEE plugEI 60/200.74242|230|2181 x 242 V. 230 V. 218 VDIN rail1 x 24 V2425IP004 AT THE 2342-4 TN00-0EB0

Loading...

  1. 1

Basic information

Frequency(Hz) 50-60 No. of inputs(x) 1 No. of outputs(x) 1
Product type Transformer

This page is Transformer, part number 4AM23424TN000EB0.
You can find the detail information about specifications and dimensions on part number 4AM23424TN000EB0.

Variation of this product

Part Number
4AM23424TT100FA0
4AM23425AN000EA0
4AM23425AN000EB0
4AM23425AT100FA0
4AM26424TN000EB0
4AM26424TT100FA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type Output voltage (number x voltage) Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

78.43 €

1 9 Days 796278+40Screws|CEE 7/16 CEE plugEI 60/200.74242|230|2181 x 242 V. 230 V. 218 VScrew fastening1 x 230 V23025IP004 AT THE 2342-4 TT10-0FA0

78.43 €

1 9 Days 796278+40Screws|CEE 7/16 CEE plugEI 60/200.74420|400|3801 x 420 V. 400 V. 380 VScrew fastening1 x 24 V2425IP004 AT THE 2342-5 TO00-0EA0

91.49 €

1 28 Days 799078+40Screws|CEE 7/16 CEE plugEI 60/200.742301 x 230 VDIN rail1 x 24 V2440IP004 AT THE 2342-5 TO00-0EB0

78.43 €

1 Available 9 Days 796278+40Screws|CEE 7/16 CEE plugEI 60/200.74420|400|3801 x 420 V. 400 V. 380 VScrew fastening1 x 230 V23025IP004 AT THE 2342-5 AT10-0FA0

100.21 €

1 29 Days 756880+40Screws|CEE 7/16 CEE plugEI 66/220.76242|230|2181 x 242 V. 230 V. 218 VDIN rail1 x 24 V2440IP004 AT THE 2642-4 TN00-0EB0

87.39 €

1 9 Days 756880+40Screws|CEE 7/16 CEE plugEI 66/220.76242|230|2181 x 242 V. 230 V. 218 VScrew fastening1 x 230 V23040IP004 AT THE 2642-4 TT10-0FA0

Tech Support