Safety transformer (4AC37160)

Safety transformer 4AC37160
  • Volume Discount

Product Details:

Manufacturer part number: 4AC37160

Brand: SIEMENS

Price: 54.89

Delivery time: 10 Days


Technical Data:

Dimension vertical: 64 mm

Dimension width: 36 mm

Dimension depth: 90 mm

Ambient temperature (max.): - °C

Connection (components): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4AC37160

Part Number
4AC37160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Frequency
(Hz)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type No. of inputs
(x)
No. of outputs
(x)
Operating voltage
(V)
Output voltage (number x voltage) Output voltage
(V)
Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

54.89 €

1 10 Days 643690----------230-8----

Loading...

  1. 1

Basic information

Product type Safety transformer

This page is Safety transformer, part number 4AC37160.
You can find the detail information about specifications and dimensions on part number 4AC37160.

Variation of this product

Part Number
4AC37240
4AM23424TN000EA1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Design type Efficiency
(%)
Frequency
(Hz)
Input offset voltage
(V)
Input voltage (number x voltage) Mounting type No. of inputs
(x)
No. of outputs
(x)
Operating voltage
(V)
Output voltage (number x voltage) Output voltage
(V)
Output voltage (min.)
(V)
Power
(VA)
Protection class Type (manufacturer type)

29.05 €

1 Available 3 Days 645490----------230-8|12----

82.77 €

1 98 Days 796278+40Cage clamp connectorEI 60/200.7450-60242|230|2181 x 242 V. 230 V. 218 VScrew fastening11-1 x 24 V-2425IP004 AT THE 2342-4 TN00-0EA1

Tech Support