Rail mounted redundancy (DIN)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP1962-2BA00

Part Number
6EP1962-2BA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

157.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type Rail mounted redundancy (DIN) Product size (height)(mm) 80 Product size (width)(mm) 30
Connection (components) Screw terminal Connections Screw terminals Input voltage range(V DC) 19 - 29
Input voltage (max.)(V DC) 29 Manufacturer part # 6EP1962-2BA00 Max. output current(A) 40
Min. input voltage(V DC) 19 Nominal input voltage 24 V/DC No. of outputs(x) 1
Output current (details)(A) (2x 5 A) 40 Output voltage (max.)(V DC) 24 Output voltage (min.)(V DC) 24
Output voltage(V DC) 24 Product size (depth)(mm) 100 Type (manufacturer type) SITOP PSE202U NEC CLASS 2
Weight(g) 125.0 Inputs 24 VDC

This page is Rail mounted redundancy (DIN), part number 6EP1962-2BA00.
You can find the detail information about specifications and dimensions on part number 6EP1962-2BA00.

Tech Support