Automative Wire (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
76783113K666
76783113K770
76783113K777
76783113K888
76783113K990
76783113K999
76783121K339
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable features Cable type Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Cross section
(mm²)
Layout Manufacturer part # Outside diameter
(mm)
Temperature range
(°C)
Type Type (manufacturer type) Wire ID code

3.40 €

1 Available 3 Days FlexibleFLRY-B|FLRY-BGreen50 x 0.261 x 2.50 mm²2.501 x 2.5Type B76783113K6663|3-40 - +105FLRY-BFLRY-B-

2.89 €

1 Available 3 Days FlexibleFLRY-B|FLRY-BGrey|Black50 x 0.261 x 2.50 mm²2.501 x 2.5Type B76783113K7703|3-40 - +105FLRY-BFLRY-B-

2.89 €

1 Available 3 Days FlexibleFLRY-B|FLRY-BGrey50 x 0.261 x 2.50 mm²2.501 x 2.5Type B76783113K7773|3-40 - +105FLRY-BFLRY-B-

3.40 €

1 Available 3 Days FlexibleFLRY-B|FLRYBrown50 x 0.261 x 2.50 mm²2.50--76783113K8883-40 - +105-FLRY-B-

3.11 €

1 Available 3 Days FlexibleFLRY-B|FLRY-AWhite|Black50 x 0.261 x 2.50 mm²2.501 x 2.5Type B76783113K9903|3-40 - +105FLRY-AFLRY-A-

3.40 €

1 Available 3 Days FlexibleFLRY-B|FLRYWhite50 x 0.261 x 2.50 mm²2.50--76783113K9993-40 - +105-FLRY-B-

7.88 €

1 Available 3 Days FlexibleFLRY-B|FLRY-BRed|White84 x 0.311 x 6 mm²61 x 6Type B76783121K3394.30|4.3-40 - +105FLRY-BFLRY-B-

Loading...

Basic information

Core layout Soft annealed electrolytic copper copper-ETP1 according to DIN EN 13 602. blank; conductor construction according to ISO 6722 Halogen-free No Insulation material PVC
Insulation (material) Soft PVC with properties according to ISO 6722. class B. lead-free Max. temperature range (fixed installation)(°C) +105 Max. temperature range (flexible installation)(°C) +105
Min. temperature range (fixed installation)(°C) -40 Min. temperature range (flexible installation)(°C) -40 No. of leads (part 1)(x) 1
Packaged No Product type Automotive wire Sold per metre Yes
Standards/certification marks DIN EN 13 602. ISO 6722 Standards See data sheet

Tech Support