Steel lever (straight) Solder pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

425609

Part Number
425609
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Nintendo Wii Connection (components) Solder pins Durability 1 000 000 cycles
Functions (switches) momentary Max. temperature(°C) +70 Min. temperature(°C) -10
Operation type Steel lever (straight) Product size (height)(mm) 18.2 Product size (width)(mm) 16.7
Product size (length)(mm) 16.7 Product type Joystick RoHS-compliant Yes
Switching current (max.)(A) 0.05 Switching voltage(V DC) 12 Type (manufacturer type) 98002 C6

This page is Steel lever (straight) Solder pins, part number 425609.
You can find the detail information about specifications and dimensions on part number 425609.

Tech Support