SITOR fuse link (3RS70001CE00)

SITOR fuse link 3RS70001CE00

Product Details:

Manufacturer part number: 3RS70001CE00

Brand: SIEMENS

Price: 156.85

Delivery time: 11 Days


Technical Data:

Connection (components): Screws

Load: 500 Ω

Output (voltage): 20 mA

RoHS-compliant: -

: 3 RS 7000-1 CE 00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RS70001CE00

Part Number
3RS70001CE00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Load Output (voltage) RoHS-compliant

156.85 €

1 11 Days Screws500 Ω20 mA-3 RS 7000-1 CE 00

Loading...

  1. 1

Basic information

Product type Iso transformer Product size (height)(mm) 93 Product size (length)(mm) 72.5
Product size (width)(mm) 6.2 Min. Ambient temperature(°C) -25 Max. Ambient temperature(°C) +60
Input signal (voltage) 10 V Input signal (voltage) (max.)(V) 10 Max. cross section (inflexible)(mm²) 2.5
Max. cross section (flexible)(mm²) 1.5 Min. cross section (flexible)(mm²) 0.25 Output (current) 0.25
Supply voltage (num.)(V AC) Ja Type (manufacturer type) 24

This page is SITOR fuse link, part number 3RS70001CE00.
You can find the detail information about specifications and dimensions on part number 3RS70001CE00.

Variation of this product

Part Number
3RS70001AE00
3RS70001DE00
3RS70002CE00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Load Output (voltage) RoHS-compliant

156.85 €

1 11 Days Screws--10 V3 RS 7000-1 AE 00

156.85 €

1 11 Days Screws500 Ω20 mA-3 RS 7000-1 DE 00

156.85 €

1 11 Days Spring-loaded terminal500 Ω20 mA-3 RS 7000-2 CE 00

Tech Support