SIGNAL CONVERTER (3RS70032CE00)

SIGNAL CONVERTER 3RS70032CE00

Product Details:

Manufacturer part number: 3RS70032CE00

Brand: SIEMENS

Price: 145.65

Delivery time: 11 Days


Technical Data:

Product size (width): 6.2 mm

Connection (components): Spring-loaded terminal

Input resistance: 100 Ω

Input signal (voltage): -

Input signal (current): 20 mA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RS70032CE00

Part Number
3RS70032CE00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Connection (components) Input resistance
(Ω)
Input signal (voltage) Input signal (current) Input signal (current) (max.)
(mA)
Input signal (voltage) (max.)
(V)
Load Output (voltage) RoHS-compliant Type (manufacturer type)

145.65 €

1 11 Days 6.2Spring-loaded terminal100-20 mA20-500 Ω20 mA-243 RS 7003-2 CE 00

Loading...

  1. 1

Basic information

Product type Iso transformer Product size (height)(mm) 93 Product size (length)(mm) 72.5
Min. Ambient temperature(°C) -25 Max. Ambient temperature(°C) +60 Max. cross section (inflexible)(mm²) 2.5
Max. cross section (flexible)(mm²) 1.5 Min. cross section (flexible)(mm²) 0.25 Output (current) 0.25
Supply voltage (num.)(V AC) Ja

This page is SIGNAL CONVERTER, part number 3RS70032CE00.
You can find the detail information about specifications and dimensions on part number 3RS70032CE00.

Variation of this product

Part Number
3RS70002DE00
3RS70031AE00
3RS70032AE00
3RS70052FW00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Connection (components) Input resistance
(Ω)
Input signal (voltage) Input signal (current) Input signal (current) (max.)
(mA)
Input signal (voltage) (max.)
(V)
Load Output (voltage) RoHS-compliant Type (manufacturer type)

145.65 €

1 11 Days 6.2Spring-loaded terminal-10 V--10500 Ω20 mA-243 RS 7000-2 DE 00

140.04 €

1 11 Days 6.2Screws100-20 mA20---10 V243 RS 7003-1 AE 00

140.04 €

1 11 Days 6.2Spring-loaded terminal100-20 mA20---10 V243 RS 7003-2 AE 00

263.29 €

1 11 Days 17.5Spring-loaded terminal10010 V20 mA2010500 Ω20 mA10 V-3 RS 7005-2 FW 00

Tech Support