Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK51011BB002AA3
Ambient temperature (max.)(°C) | +60 | Interfaces (PC/multimedia) | RJ45 | IP rating | IP30 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -10 | No. of 10/100 Mbps ports(x) | 1 | Operating voltage(V) | 24 |
Product size (height)(mm) | 125 | Product size (depth)(mm) | 124 | Product size (width)(mm) | 40 |
Product type | Media converter | Type (manufacturer type) | 6 GK 5101-1 BB00-2AA3 | Weight(g) | 550 |
Working principle | Unmanaged switch |