Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK51040BA001SA2
Ambient temperature (max.)(°C) | +70 | Current consumption(A) | 0.06 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Min. ambient temperature(°C) | -40 | No. of 10/100 Mbps ports(x) | 4 |
Operating voltage(V) | 31.2 | Product size (height)(mm) | 152 | Product size (depth)(mm) | 135 |
Product size (width)(mm) | 35 | Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 |
Type (manufacturer type) | SCALANCE TAP 104 U | Weight(g) | 240.0 | Working principle | Unmanaged switch |
This page is SCALANCE TAP104 U Industrial Ethernet switch, part number 6GK51040BA001SA2.
You can find the detail information about specifications and dimensions on part number 6GK51040BA001SA2.