SCALANCE X206-1 Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK52061BB102AA3

Part Number
6GK52061BB102AA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,260.51 €

1 6 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 0.22 Interfaces (PC/multimedia) RJ45
IP rating IP30 Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 6
Operating voltage(V) 32 Product size (height)(mm) 125 Product size (depth)(mm) 124
Product size (width)(mm) 60 Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100
Type (manufacturer type) SCALANCE X206-1 Weight(g) 780.0 Working principle Managed switch

This page is SCALANCE X206-1 Industrial Ethernet switch, part number 6GK52061BB102AA3.
You can find the detail information about specifications and dimensions on part number 6GK52061BB102AA3.

Tech Support