SCALANCE XB005 Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK5005-0BA00-1AB2

Part Number
6GK5005-0BA00-1AB2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.96 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(mA) 70 IP rating IP20
LAN transfer rate 10 MBit/s|100 MBit/s Min. ambient temperature(°C) -10 No. of Ethernet ports 5
Operating voltage(V DC) 24 Port type 10/100 Mbit/s RJ45 Product size (height)(mm) 100
Product size (depth)(mm) 87 Product size (width)(mm) 45 Product type Industrial Ethernet switch
Transfer rate(Mbps) 100 Type (manufacturer type) SCALANCE XB005 Weight(g) 165
Working principle Unmanaged switch Colour Grey

This page is SCALANCE XB005 Industrial Ethernet switch, part number 6GK5005-0BA00-1AB2.
You can find the detail information about specifications and dimensions on part number 6GK5005-0BA00-1AB2.

Tech Support