Port E Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK54008AS008AP2

Part Number
6GK54008AS008AP2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,082.91 €

1 6 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 0.07 IP rating IP20
Min. ambient temperature(°C) -40 No. of 10/100/1000 Mbps ports(x) 8 Product size (height)(mm) 147
Product size (depth)(mm) 125 Product size (width)(mm) 70 Product type Industrial Ethernet switch
Transfer rate(Mbps) 10 / 100 / 1000 Type (manufacturer type) PE 400-8 SFP port E Weight(g) 600
Working principle Managed switch

This page is Port E Industrial Ethernet switch, part number 6GK54008AS008AP2.
You can find the detail information about specifications and dimensions on part number 6GK54008AS008AP2.

Tech Support