Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK15003AA10
Ambient temperature (max.)(°C) | +60 | IP rating | IP30 | Manufacturer part # | 6GK15003AA10 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | 0 | Product size (height)(mm) | 138 | Product size (depth)(mm) | 78 |
Product size (width)(mm) | 50.5 | Product type | Bus terminal | Transfer rate(Mbps) | 12 |
Type (manufacturer type) | 6 GK 1500-3 AA10 |
This page is Bus terminal, part number 6GK15003AA10.
You can find the detail information about specifications and dimensions on part number 6GK15003AA10.