SCALANCE XB004-1LD Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK5004-1BF00-1AB2

Part Number
6GK5004-1BF00-1AB2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

391.04 €

1 7 Days

Loading...

  1. 1

Basic information

Current consumption(mA) Max100 IP rating IP20 LAN transfer rate 100 MBit/s
No. of Ethernet ports 4 No. of fibre-optic ports 1 Operating voltage(V DC) 24
Port type 10/100 Mbit/s RJ45 Product size (height)(mm) 100 Product size (depth)(mm) 87
Product size (width)(mm) 45 Product type Industrial Ethernet switch Type (manufacturer type) SCALANCE XB004-1LD
Weight(g) 165 Working principle Unmanaged switch

This page is SCALANCE XB004-1LD Industrial Ethernet switch, part number 6GK5004-1BF00-1AB2.
You can find the detail information about specifications and dimensions on part number 6GK5004-1BF00-1AB2.

Tech Support