Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK73771AA000AA0
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 0.07 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Min. ambient temperature(°C) | 0 | No. of 10/100 Mbps ports(x) | 4 |
Operating voltage(V) | 28.8 | Product size (height)(mm) | 125 | Product size (depth)(mm) | 118 |
Product size (width)(mm) | 40 | Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 |
Type (manufacturer type) | 6 GK 7377-1 AA00-0AA0 | Weight(g) | 200.0 | Working principle | Unmanaged switch |
This page is SCALANCE CSM 377 Industrial Ethernet switch, part number 6GK73771AA000AA0.
You can find the detail information about specifications and dimensions on part number 6GK73771AA000AA0.