SCALANCE XF204-2BA Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK52042AA002GF2

Part Number
6GK52042AA002GF2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

834.73 €

1 21 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 Current consumption(A) 0.36 IP rating IP20
Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 4 Operating voltage(V) 28.8
Product size (height)(mm) 117 Product size (depth)(mm) 74 Product size (width)(mm) 100
Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100 Type (manufacturer type) SCALANCE XF204-2 BA
Weight(g) 250.0 Working principle Managed switch

This page is SCALANCE XF204-2BA Industrial Ethernet switch, part number 6GK52042AA002GF2.
You can find the detail information about specifications and dimensions on part number 6GK52042AA002GF2.

Tech Support