Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DMS9648O
IP rating | IP54 | Manufacturer part # | DMS9648O | No. of analogue inputs | 1 |
---|---|---|---|---|---|
No. of relay outputs (max.) | 2 | Operating voltage (range) | 24 - 230 V | Product type | DMS display |
Type (manufacturer type) | DMS9648O | Ambient temperature (max.)(°C) | 40 | Max. operating voltage(V) | 230 |
Min. ambient temperature(°C) | 0 | Min. operating voltage(V) | 24 | Weight(g) | 165 |
This page is DMS display, part number DMS9648O.
You can find the detail information about specifications and dimensions on part number DMS9648O.