Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK59922SA008AA0
Ambient temperature (max.)(°C) | +70 | Interfaces (PC/multimedia) | RJ45 | IP rating | IP20 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -40 | No. of 10/100/1000 Mbps ports(x) | 2 | Product size (height)(mm) | 22 |
Product size (depth)(mm) | 100 | Product size (width)(mm) | 60 | Product type | Media module |
Type (manufacturer type) | 6 GK 5992-2 SA 00-8 AA0 | Weight(g) | 125 |
This page is SCALANCE MM992-2CU Media module, part number 6GK59922SA008AA0.
You can find the detail information about specifications and dimensions on part number 6GK59922SA008AA0.