SCALANCE XB005G Industrial Ethernet switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK50050GA101AB2

Part Number
6GK50050GA101AB2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

285.72 €

1 7 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 0.44 Interfaces (PC/multimedia) RJ45
IP rating IP20 Min. ambient temperature(°C) -10 No. of 10/100/1000 Mbps ports(x) 5
Operating voltage(V) 28.8 Product size (height)(mm) 100 Product size (depth)(mm) 87
Product size (width)(mm) 45 Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100 / 1000
Type (manufacturer type) SCALANCE XB005G Weight(g) 220.0 Working principle Unmanaged switch

This page is SCALANCE XB005G Industrial Ethernet switch, part number 6GK50050GA101AB2.
You can find the detail information about specifications and dimensions on part number 6GK50050GA101AB2.

Tech Support