Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK51062BB002AC2
Ambient temperature (max.)(°C) | +70 | Interfaces (PC/multimedia) | RJ45 | IP rating | IP20 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -40 | No. of 10/100 Mbps ports(x) | 6 | Operating voltage(V) | 31.2 |
Product size (height)(mm) | 147 | Product size (depth)(mm) | 125 | Product size (width)(mm) | 60 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 | Type (manufacturer type) | SCALANCE XC 106-2 |
Weight(g) | 850.0 | Working principle | Unmanaged switch | No. of MAC addresses | 2048 |
This page is SCALANCE XC106-2 Industrial Ethernet switch, part number 6GK51062BB002AC2.
You can find the detail information about specifications and dimensions on part number 6GK51062BB002AC2.