Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK59922AL008AA0
Ambient temperature (max.)(°C) | +70 | IP rating | IP20 | Min. ambient temperature(°C) | -40 |
---|---|---|---|---|---|
No. of 10/100/1000 Mbps ports(x) | 2 | Product size (height)(mm) | 22 | Product size (depth)(mm) | 100 |
Product size (width)(mm) | 60 | Product type | Media module | Type (manufacturer type) | 6 GK 5992-2 AL 00-8 AA0 |
Weight(g) | 138 |
This page is SCALANCE MM992-2 Media module, part number 6GK59922AL008AA0.
You can find the detail information about specifications and dimensions on part number 6GK59922AL008AA0.