SCALANCE X101-1LD IE Media converter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK51011BC002AA3

Part Number
6GK51011BC002AA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,036.41 €

1 6 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Interfaces (PC/multimedia) RJ45 IP rating IP30
Min. ambient temperature(°C) -10 No. of 10/100 Mbps ports(x) 1 Operating voltage(V) 24
Product size (height)(mm) 125 Product size (depth)(mm) 124 Product size (width)(mm) 40
Product type Media converter Type (manufacturer type) 6 GK 5101-1 BC00-2AA3 Weight(g) 550
Working principle Unmanaged switch

This page is SCALANCE X101-1LD IE Media converter, part number 6GK51011BC002AA3.
You can find the detail information about specifications and dimensions on part number 6GK51011BC002AA3.

Tech Support