Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK5004-1BD00-1AB2
Current consumption(mA) | Max110 | IP rating | IP20 | LAN transfer rate | 100 MBit/s |
---|---|---|---|---|---|
No. of Ethernet ports | 4 | No. of fibre-optic ports | 1 | Operating voltage(V DC) | 24 |
Port type | 10/100 Mbit/s RJ45 | Product size (height)(mm) | 100 | Product size (depth)(mm) | 87 |
Product size (width)(mm) | 45 | Product type | Industrial Ethernet switch | Type (manufacturer type) | SCALANCE XB004-1 |
Weight(g) | 165 | Working principle | Unmanaged switch |
This page is SCALANCE XB004-1 Industrial Ethernet switch, part number 6GK5004-1BD00-1AB2.
You can find the detail information about specifications and dimensions on part number 6GK5004-1BD00-1AB2.