SCALANCE X200-4P IRT Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK52004AH002BA3

Part Number
6GK52004AH002BA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,742.29 €

1 7 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +40 Current consumption(A) 0.4 IP rating IP30
Min. ambient temperature(°C) -25 No. of 10/100 Mbps ports(x) 4 Operating voltage(V) 32
Product size (height)(mm) 125 Product size (depth)(mm) 124 Product size (width)(mm) 60
Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100 Type (manufacturer type) SCALANCE X200-4P IRT
Weight(g) 780.0 Working principle Managed switch

This page is SCALANCE X200-4P IRT Industrial Ethernet switch, part number 6GK52004AH002BA3.
You can find the detail information about specifications and dimensions on part number 6GK52004AH002BA3.

Tech Support