SCALANCE XC216 Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK52160BA002AC2

Part Number
6GK52160BA002AC2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,760.00 €

1 7 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 Current consumption(A) 0.55 Interfaces (PC/multimedia) RJ45
IP rating IP20 Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 16
Operating voltage(V) 31.2 Product size (height)(mm) 147 Product size (depth)(mm) 125
Product size (width)(mm) 120 Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100
Type (manufacturer type) SCALANCE XC216 Weight(g) 800.0 Working principle Managed switch

This page is SCALANCE XC216 Industrial Ethernet switch, part number 6GK52160BA002AC2.
You can find the detail information about specifications and dimensions on part number 6GK52160BA002AC2.

Tech Support