Anemometer (0563 4403)

Anemometer 0563 4403
  • Volume Discount

Product Details:

Manufacturer part number: 0563 4403

Brand: TESTO

Price: 954.31

Delivery time: 9 Days


Technical Data:

Accuracy (details): -

Accuracy (details): - %

Accuracy: - %

Accuracy (details): - °C

Accuracy (+/-) °C: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0563 4403

Part Number
0563 4403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy (details) Accuracy (details)
(%)
Accuracy
(%)
Accuracy (details)
(°C)
Accuracy (+/-) °C
(°C)
Air speed reading range (min.)
(m/s)
Air speed reading range (max.)
(m/s)
Basic accuracy (+/-)
(%)
Calibrated to IP rating Max. temperature
(°C)
Min. temperature
(°C)
Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range - wind speed Reading range - wind speed
(m/s)
Temperature reading range Temperature reading range (max.)
(°C)
Temperature reading range (min.)
(°C)
Weight
(g)
Wind speed resolution
(m/s)

954.31 €

1 Available 9 Days --------Manufacturer's standards (with certificate)---3 AA batteries------200 up to +1370 °C+1370-200--

Loading...

  1. 1

Basic information

Product type Anemometer

This page is Anemometer, part number 0563 4403.
You can find the detail information about specifications and dimensions on part number 0563 4403.

Variation of this product

Part Number
0563 4200
0563 4400
0563 4401
0563 4406
0563 4407
0563 4409
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy (details) Accuracy (details)
(%)
Accuracy
(%)
Accuracy (details)
(°C)
Accuracy (+/-) °C
(°C)
Air speed reading range (min.)
(m/s)
Air speed reading range (max.)
(m/s)
Basic accuracy (+/-)
(%)
Calibrated to IP rating Max. temperature
(°C)
Min. temperature
(°C)
Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Reading range - wind speed Reading range - wind speed
(m/s)
Temperature reading range Temperature reading range (max.)
(°C)
Temperature reading range (min.)
(°C)
Weight
(g)
Wind speed resolution
(m/s)

3,538.49 €

1 Available 7 Days -------------800310680---20 up to +70 °C+70-202900.0-

709.44 €

1 Available 13 Days ----0.3--0.1Manufacturer's standards (with certificate)-+1370-200---------250-

778.32 €

1 Available 3 Days ----0.3--0.1Manufacturer's standards (with certificate)-+1370-200-1546532-----250-

1,296.47 €

1 Available 9 Days ----0.3--0.1Manufacturer's standards (with certificate)-+1370-200---------250-

1,364.24 €

1 Available 3 Days ----0.3--0.1Manufacturer's standards (with certificate)----------200 up to +1370 °C+1370-200250-

1,999.35 €

1 Available 3 Days ----0.3--0.1Manufacturer's standards (with certificate)-+1370-200---------250-

Tech Support