Energy storage (85462)

Energy storage 85462
  • Volume Discount

Product Details:

Manufacturer part number: 85462

Brand: MURR ELEKTRONIK

Price: 348.72

Delivery time: 15 Days


Technical Data:

Dimension length: 125 mm

Dimension width: 60 mm

Dimension thickness: 100 mm

Bridging time under max load: 12 s

Bridging time (max.): 12 s


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

85462

Part Number
85462
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Bridging time under max load
(s)
Bridging time (max.)
(s)
Connections Input voltage (max.)
(V DC)
Min. input voltage
(V DC)
Output current (details)
(A)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Rechargeable battery capacity (details)
(kJ)
Type (manufacturer type) Weight
(g)

348.72 €

1 Available 15 Days 125601001212Cage-clamps26.4-324-1MB CAP Ultra 3/24 12s Add-On600.0

Loading...

  1. 1

Basic information

Input Voltage(V) 24 V DC Output Voltage(V) 24 V DC Product type Energy storage

Tech Support