Soldering Gun (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TB100EU

Part Number
TB100EU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. power(W) 130 Max. temperature(°C) +510 Operating voltage(V) 230
Operating voltage(V AC) 230 Power(W) 30 und 130 Product type Soldering gun
Solder tip type Pencil-shaped|Chisel-shaped|Rope cutter|Foam cutter|Leveller|Engraving stylus Solder tip type (included) Pencil. chisel tip. wire cutting tip. foam cutting tip. smoothing tip. sharp engraving Weight(g) 230

This page is Soldering Gun, part number TB100EU.
You can find the detail information about specifications and dimensions on part number TB100EU.

Tech Support