IR camera for Android

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

435-0007-03-SP

Part Number
435-0007-03-SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

519.04 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -20 Temperature measurement range (upper limit)(°C) 400 Bolometer array(p) 160 x 120
Interfaces (PC/multimedia) USB-C™ No. of colour schemes 9 Optics 55 x 43°
Product size (height)(mm) 34 Product size (width)(mm) 68 Product size (length)(mm) 14
Product type IR camera Refresh rate(Hz) 8.7 Temperature reading range -20 up to +400 °C
Type (manufacturer type) ONE PRO Android USB C Weight(g) 36.5

This page is IR camera for Android, part number 435-0007-03-SP.
You can find the detail information about specifications and dimensions on part number 435-0007-03-SP.

Tech Support