Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
435-0006-03-SP
Temperature measurement range (lower limit)(°C) | -20 | Temperature measurement range (upper limit)(°C) | 400 | Bolometer array(p) | 160 x 120 |
---|---|---|---|---|---|
Interfaces (PC/multimedia) | Apple Lightning | No. of colour schemes | 9 | Optics | 55 x 43° |
Product size (height)(mm) | 34 | Product size (width)(mm) | 68 | Product size (length)(mm) | 14 |
Product type | IR camera | Refresh rate(Hz) | 8.7 | Temperature reading range | -20 up to +400 °C |
Type (manufacturer type) | ONE PRO iOS | Weight(g) | 36.5 |
This page is IR camera for iOS, part number 435-0006-03-SP.
You can find the detail information about specifications and dimensions on part number 435-0006-03-SP.