Moisture meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MR55
MR59
MR60
MR160
MR176
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Building moisture reading accuracy ±
(%)
Building moisture reading range (min.)
(%)
Building moisture reading range (max.)
(%)
Building moisture reading range (max.)
(vol%)
Building moisture reading range (min.)
(vol%)
Display (details) Interface(s) Measurement type Moisture meter features Power supply Reading accuracy - building moisture Reading range - temperature
(°C)
Suitable for hygrometers Temperature accuarcy (details) Wood moisture reading accuracy ±
(%)
Wood moisture reading range (max.)
(%)
Wood moisture reading range (min.)
(%)
Wood moisture reading range (max.)
(vol%)
Wood moisture reading range (min.)
(vol%)

235.01 €

1 Available 3 Days -18858331602199---Bluetooth|Micro USBInvasive-AAA battery (2x)--Building materials|Wood-2997--

336.92 €

1 Available 3 Days -240.56738245-0100----Non-invasive----Building materials|Wood--1000--

623.11 €

1 Available 3 Days --------200Graphical 2.3 inch QVGA TFT-display with 320 x 240 pixels and 64.000 colors---3.7--Building materials|Wood-1.5--1007

935.31 €

1 Available 3 Days -----5--1000--Non-invasiveBuilt-in IR cameraLi-ion rechargeable battery0.1--------

1,559.71 €

1 Available 64 Days 3.7V/3000 mAh Li-ion battery-------1000---Built-in IR cameraLi-ion rechargeable battery-0 °C to 50-± 0.6 °C-----

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Moisture meter

Tech Support