IR camera

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1717018-BP
1717020-BP
71201-0101
87502-0202
87503-0303
87504-0404
ETS320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (lower limit)
(°C)
Temperature measurement range (upper limit)
(°C)
Accuracy (+/-) °C
(°C)
Basic accuracy (+/-)
(%)
Bolometer array
(p)
Calibrated to Display resolution
(p)
Focus Interfaces (PC/multimedia) Interfaces (type - w/o numbers) IP rating IR camera features Min. focusing distance
(cm)
No. of colour schemes Optics Power supply (details) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Refresh rate
(Hz)
Temperature resolution Temperature reading range Thermal sensitivity
(mK)
Type (manufacturer type) Weight
(g)
Display type/resolution
(cm)
Display type/resolution
(p)
Emission level (max.) Emission level (min.) Min. focusing distance
(mm)
Temperature resolution
(°C)
Thermal sensitivity
(°C)

624.40 €

1 Available 3 Days -20400--160 x 120---Apple Lightning-----55 x 43°-3468148.7--20 up to +400 °C-ONE PRO iOS Lightning36.5-------

624.40 €

1 Available 3 Days -20400--160 x 120---USB-C™-----55 x 43°-3468148.7--20 up to +400 °C-ONE PRO Android USB C36.5-------

1,416.61 €

1 Available 3 Days -10150--80 x 60--Fixed-focus------48° x 37°-542595---10 up to 150 °C100AX8--640 x 320-----

981.61 €

1 Available 9 Days -25380--160 x 120ISO standards320 x 240Fixed-focus-USB|Bluetooth-MSX®306--81642108.7--25 up to +380 °C70TG267394-------

681.64 €

1 Available 37 Days -255501.5-160 x 120Manufacturer's standards (no certificate)320 x 240Fixed-focus-USBIP54MSX®|Built-in LED light|Built-in digital camera306--81642108.70.1-25 up to +550 °C70TG275394-------

1,306.81 €

1 Available 30 Days -25103011160 x 120ISO standards320 x 240Fixed-focus-USB|Bluetooth-MSX®306--81842108.7--25 up to 1030 °C70TG297394-----0.1-

3,706.08 €

1 Available 33 Days -2025033320 x 240Manufacturer's standards (no certificate)320 x 240Fixed-focusUSB-IP40---45° x 34°USB3001502209--20 up to +250 °C-ETS3205757.62-1.00.1700.060.06

Loading...

  1. 1

Basic information

Product type IR camera

Tech Support