Electrical load SSL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K850A
K851A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. non-stop power rating
(W)
Permanent power connection
(W)
Type (manufacturer type)

1,349.69 €

1 11 Days 150150SSL 32EL 150 R30

1,775.36 €

1 11 Days 300300SSL 32EL 300 R30

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Load connection Screw terminals (rear) Load input current (max.)(A) 30
Load input voltage (min.)(V DC) 0 Max. input voltage(V DC) 360 Min. load input current(A) 0
Product size (height)(mm) 100 Product size (depth)(mm) 280 Product size (width)(mm) 215
Product type Electrical load Weight(g) 5000

Tech Support