Electrical load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K855A

Part Number
K855A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,185.64 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Input voltage (max.)(V AC) 230 Input voltage range(V AC) 115 V/AC/230
Load connection Screw terminals (front) Load input current (max.)(A) 30 Load input voltage (min.)(V DC) 0
Max. input voltage(V DC) 200 Max. non-stop power rating(W) 350 Min. input voltage(V AC) 115
Min. load input current(A) 0 Non-stop power rating(W) 0 Product size (height)(mm) 110
Product size (depth)(mm) 414 Product size (width)(mm) 226 Product type Electrical load
Type (manufacturer type) SPL 350-30 Weight(g) 6000.0

This page is Electrical load, part number K855A.
You can find the detail information about specifications and dimensions on part number K855A.

Tech Support