Filter For Solid State Relays

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3F20

Part Number
3F20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 28 Dimension width(mm) 42 Operating voltage(V AC) max. 475
Product size (length)(mm) 42 Product type SSR filter RoHS-compliant Yes
Type (manufacturer type) 3F20 Type (misc.) for 3 phase relays Temperature range(°C) -40 - +100

This page is Filter For Solid State Relays, part number 3F20.
You can find the detail information about specifications and dimensions on part number 3F20.

Tech Support