Shaft extension

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

724.21

Part Number
724.21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Product size (length)(mm) 80 Product size (Ø)(mm) 6
Product type Shaft extension Receptacle 6 mm RoHS-compliant Yes
Type (manufacturer type) 724.21

This page is Shaft extension, part number 724.21.
You can find the detail information about specifications and dimensions on part number 724.21.

Tech Support