Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS1.5-01P-11-00A(H)
Part Number
|
---|
DS1.5-01P-11-00A(H) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Connection (components) | Connector features | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Rated surge voltage (kV) | Stripping length (max.) (mm) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.96 € | 1 | Available | 3 Days | 14 | 26 | Grey | Push-in connector | + push-in spring bracket | DS1.5-01P-11-00A(H) | 1.5 | 1 | 0.2 | 0.2 | 8 | 17.5|15 | 500|300 | 32 | 3.5 | 45 | 6 | 8 | DS1.5-01P-11-00A(H) | 1 |
Loading...
Compatible with (details) | DIN rail NS 35|7.5. NS 35|15 and NS 32 | Number of pins | 1 | Product type | Continuity |
---|---|---|---|---|---|
RoHS-compliant | ja |
This page is Continuity, part number DS1.5-01P-11-00A(H).
You can find the detail information about specifications and dimensions on part number DS1.5-01P-11-00A(H).
Configure
Basic Attributes
AWG max.
AWG (min.)
Colour
Connection (components)
Connector features
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Rated surge voltage(kV)
Stripping length (max.)(mm)
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DC16-01P-12-00A(H) |
DC2.5-01P-11-00A(H) |
DC2.5-01P-12-00A(H) |
DS1.5-01P-12-00A(H) |
DS1.5-QU-01P-11-00A(H) |
DS1.5-TW-01P-11-00A(H) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | AWG (min.) | Colour | Connection (components) | Connector features | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Rated surge voltage (kV) | Stripping length (max.) (mm) | Type (manufacturer type) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | 3 | 14 | Blue | Screw terminals | - | DC16-01P-12-00A(H) | 25 | 25 | 1.5 | 1.5 | 10 | 76|100 | 1000|600 | 45.5 | 12 | 50 | 8 | 12 | DC16-01P-12-00A(H) | - | |
0.71 € | 1 | Available | 3 Days | 12 | 26 | Grey | Screw terminals | - | DC2.5-01P-11-00A(H) | 2.5 | 2.5 | 0.2 | 0.2 | 8 | 24|25 | 1000|600 | 40 | 5.1 | 42 | 8 | 9 | DC2.5-01P-11-00A(H) | - | |
0.69 € | 1 | Available | 3 Days | 12 | 26 | Blue | Screw terminals | - | DC2.5-01P-12-00A(H) | 2.5 | 2.5 | 0.2 | 0.2 | 8 | 24|25 | 1000|600 | 40 | 5.1 | 42 | 8 | 9 | DC2.5-01P-12-00A(H) | - | |
1.00 € | 1 | Available | 3 Days | 14 | 26 | Blue | Push-in connector | + push-in spring bracket | DS1.5-01P-12-00A(H) | 1.5 | 1 | 0.2 | 0.2 | 8 | 17.5|15 | 500|300 | 32 | 3.5 | 45 | 6 | 8 | DS1.5-01P-12-00A(H) | 1 | |
2.05 € | 1 | Available | 3 Days | 14 | 26 | Grey | Push-in connector | + push-in spring bracket|2 lugs per contact | DS1.5-QU-01P-11-00A(H) | 1.5 | 1 | 0.2 | 0.2 | 8 | 17.5|15 | 500|300 | 32 | 3.5 | 63.2 | 6 | 8 | DS1.5-QU-01P-11-00A(H) | 1 | |
2.05 € | 1 | Available | 3 Days | 14 | 26 | Grey | Push-in connector | + push-in spring bracket | DS1.5-TW-01P-11-00A(H) | 1.5 | 1 | 0.2 | 0.2 | 8 | 17.5|15 | 500|300 | 32 | 3.5 | 54 | 6 | 8 | DS1.5-TW-01P-11-00A(H) | 1 |