Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSKK4-01P-12-50-A(H)
Part Number
|
---|
DSKK4-01P-12-50-A(H) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.13 € | 1 | Available | 3 Days | 10 | 24 | Blue | DSKK4-01P-12-50-A(H) | 6 | 4 | 0.2 | 0.2 | 12 | 32|30 | 36.5 | 6.2 | 77 | 12 | DSKK4-01P-12-50-A(H) |
Loading...
Compatible with (details) | DIN rail NS 35|7.5. NS 35|15 and NS 32 | Connection (components) | Push-in connector | Connector features | + push-in spring bracket|2 -tier |
---|---|---|---|---|---|
Nominal voltage(V) | 800|600 | Number of pins | 1 | Product type | Dualport continuity |
Rated surge voltage(kV) | 6 | RoHS-compliant | ja | Weight(g) | 1 |
This page is Dualport continuity, part number DSKK4-01P-12-50-A(H).
You can find the detail information about specifications and dimensions on part number DSKK4-01P-12-50-A(H).
Configure
Basic Attributes
AWG max.
AWG (min.)
Colour
Manufacturer part #
Max. cross section (inflexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Nominal current(A)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DSKK2.5-01P-11-00-A(H) |
DSKK2.5-01P-12-00-A(H) |
DSKK2.5-01P-12-50-A(H) |
DSKK4-01P-11-00-A(H) |
DSKK4-01P-11-50-A(H) |
DSKK4-01P-12-00-A(H) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | AWG (min.) | Colour | Manufacturer part # | Max. cross section (inflexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Nominal current (A) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | 12 | 26 | Grey | DSKK2.5-01P-11-00-A(H) | 4 | 2.5 | 0.14 | 0.14 | 10 | 24|20 | 36.8 | 5.2 | 72.2 | 10 | DSKK2.5-01P-11-00-A(H) | |
1.44 € | 1 | 3 Days | 12 | 26 | Blue | DSKK2.5-01P-12-00-A(H) | 4 | 2.5 | 0.14 | 0.14 | 10 | 24|20 | 36.8 | 5.2 | 72.2 | 10 | DSKK2.5-01P-12-00-A(H) | ||
3.40 € | 1 | Available | 3 Days | 12 | 26 | Blue | DSKK2.5-01P-12-50-A(H) | 4 | 2.5 | 0.14 | 0.14 | 10 | 24|20 | 36.8 | 5.2 | 72.2 | 10 | DSKK2.5-01P-12-50-A(H) | |
3.61 € | 1 | Available | 3 Days | 10 | 24 | Grey | DSKK4-01P-11-00-A(H) | 6 | 4 | 0.2 | 0.2 | 12 | 32|30 | 36.5 | 6.2 | 77 | 12 | DSKK4-01P-11-00-A(H) | |
4.13 € | 1 | Available | 3 Days | 10 | 24 | Grey | DSKK4-01P-11-50-A(H) | 6 | 4 | 0.2 | 0.2 | 12 | 32|30 | 36.5 | 6.2 | 77 | 12 | DSKK4-01P-11-50A(H) | |
3.93 € | 1 | Available | 3 Days | 10 | 24 | Blue | DSKK4-01P-12-00-A(H) | 6 | 4 | 0.2 | 0.2 | 12 | 32|30 | 36.5 | 6.2 | 77 | 12 | DSKK4-01P-12-00-A(H) |