PG terminal (DC10-PE-01P-1C-00A(H))

PG terminal DC10-PE-01P-1C-00A(H)
  • Volume Discount

Product Details:

Manufacturer part number: DC10-PE-01P-1C-00A(H)

Brand: DEGSON

Price: 3.40

Delivery time: 3 Days


Technical Data:

AWG max.: 6

AWG (min.): 20

Connection (components): Screw terminals

Connector features: -

Manufacturer part #: DC10-PE-01P-1C-00A(H)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DC10-PE-01P-1C-00A(H)

Part Number
DC10-PE-01P-1C-00A(H)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Connection (components) Connector features Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Rated surge voltage
(kV)
Stripping length (max.)
(mm)
Type (manufacturer type) Weight
(g)

3.40 €

1 Available 3 Days 620Screw terminals-DC10-PE-01P-1C-00A(H)10100.50.510--43.51044812DC10-PE-01P-1C-00A(H)1

Loading...

  1. 1

Basic information

Colour Green-yellow Compatible with (details) DIN rail NS 35|7.5. NS 35|15 and NS 32 Number of pins 1
Product type PG terminal RoHS-compliant ja

This page is PG terminal, part number DC10-PE-01P-1C-00A(H).
You can find the detail information about specifications and dimensions on part number DC10-PE-01P-1C-00A(H).

Variation of this product

Part Number
DC16-PE-01P-1C-00A(H)
DC2.5-PE-01P-1C-00A(H)
DC35-PE-01P-1C-00A(H)
DC4-PE-01P-1C-00A(H)
DC6-PE-01P-1C-00A(H)
DS1.5-PE-01P-1C-00A(H)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Connection (components) Connector features Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Rated surge voltage
(kV)
Stripping length (max.)
(mm)
Type (manufacturer type) Weight
(g)

5.23 €

1 Available 3 Days 314Screw terminals-DC16-PE-01P-1C-00A(H)25251.51.510--45.51250812DC16-PE-01P-1C-00A(H)-

2.05 €

1 Available 3 Days 1226Screw terminals-DC2.5-PE-01P-1C-00A(H)2.52.50.20.28--405.14289DC2.5-PE-01P-1C-00A(H)-

10.56 €

1 Available 3 Days 114Screw terminals-DC35-PE-01P-1C-00A(H)50501.51.515--5716.260816DC35-PE-01P-1C-00A(H)1

2.37 €

1 Available 3 Days 1022Screw terminals-DC4-PE-01P-1C-00A(H)440.50.58--406.14689DC4-PE-01P-1C-00A(H)1

2.37 €

1 Available 3 Days 822Screw terminals-DC6-PE-01P-1C-00A(H)660.50.58--45843.589DC6-PE-01P-1C-00A(H)-

2.05 €

1 Available 3 Days 1426Push-in connector+ push-in spring bracketDS1.5-PE-01P-1C-00A(H)1.510.20.28--323.54568DS1.5-PE-01P-1C-00A(H)1

Tech Support