Safe Galvanic Isolation Transformer / 50-60Hz / Protection class I (TIM 800)

Safe Galvanic Isolation Transformer / 50-60Hz / Protection class I TIM 800
  • Volume Discount

Product Details:

Manufacturer part number: TIM 800

Brand: BLOCK

Price: 315.92

Delivery time: 3 Days


Technical Data:

Primary voltage: 230 V

Dimension vertical: 166 mm

Dimension width: 200 mm

Ambient temperature (max.): +40 °C

Connection (components): Screw terminals


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TIM 800

Part Number
TIM 800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Primary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Connections Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Input voltage
(V)
Insulation class Mounting type No. of inputs
(x)
No. of outputs
(x)
Output current
(A)
Output voltage (number x voltage) Output voltage
(V)
Output voltage (min.)
(V AC)
Power
(VA)
Product size (length)
(mm)
Standards Test mark Type (manufacturer type) Weight
(g)

315.92 €

1 Available 3 Days 230166200+40Screw terminalsScrew terminalsEncapsulated. in the metal housing942301 x 230 V230-L-piece|DIN rail123.472 x 115 V AC2 x 115115800283As per IEC 61558-2-4. DIN EN 61558-2-4. VDE 0570 Part 2-4VDETIM 800-

Loading...

  1. 1

Basic information

Frequency(Hz) 50 - 60 Product type Isolation transformer Protection class I
RoHS-compliant Yes

This page is Safe Galvanic Isolation Transformer / 50-60Hz / Protection class I, part number TIM 800.
You can find the detail information about specifications and dimensions on part number TIM 800.

Variation of this product

Part Number
TIM 1000
TIM 500
TT1 1,​6-4-23
TT1 1,​6-4-42
TT1 1-4-23
TT1 12,​5-4-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Primary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Connections Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Input voltage
(V)
Insulation class Mounting type No. of inputs
(x)
No. of outputs
(x)
Output current
(A)
Output voltage (number x voltage) Output voltage
(V)
Output voltage (min.)
(V AC)
Power
(VA)
Product size (length)
(mm)
Standards Test mark Type (manufacturer type) Weight
(g)

355.27 €

1 Available 21 Days 230166200+40Screw terminalsScrew terminalsEncapsulated. in the metal housing952301 x 230 V230BL-piece|DIN rail124.342 x 115 V AC2 x 1151151000283As per IEC 61558-2-4. DIN EN 61558-2-4. VDE 0570 Part 2-4VDETIM 100017100.0

240.48 €

1 Available 21 Days 230150176+40Screw terminalsScrew terminalsEncapsulated. in the metal housing922301 x 230 V230BL-piece|DIN rail122.172 x 115 V AC2 x 115115500283As per IEC 61558-2-4. DIN EN 61558-2-4. VDE 0570 Part 2-4VDETIM 5009100.0

431.79 €

1 Available 37 Days -230145+40Screw terminal|Type C CEE 7/16 plug 6.3 mm-Open-380|420--VDE = F. UL = class 155L-piece|DIN rail-26.952 x 115 V AC-1151600160VDE 0570 Part 2-2. DIN EN 61558-2-2. EN 61558-2-2. IEC 61558-2. UL 5085-1/-2. CSA 22.2 No.66-TT1 1.6-4-2313800.0

486.44 €

1 Available 9 Days -260145+40Screw terminal|Type C CEE 7/16 plug 6.3 mm-Open-380|420--VDE = F. UL = class 155L-piece|DIN rail-138.091 x 42 V AC-421600160VDE 0570 Part 2-2. DIN EN 61558-2-2. EN 61558-2-2. IEC 61558-2. UL 5085-1/-2. CSA 22.2 No.66-TT1 1.6-4-4213800.0

377.13 €

1 Available 37 Days -220125+40Screw terminal|Type C CEE 7/16 plug 6.3 mm-Open-380|420--VDE = F. UL = class 155L-piece|DIN rail-24.352 x 115 V AC-1151000150VDE 0570 Part 2-2. DIN EN 61558-2-2. EN 61558-2-2. IEC 61558-2. UL 5085-1/-2. CSA 22.2 No.66-TT1 1-4-239100.0

2,257.33 €

1 Available 37 Days -460250+40Screw terminal|Type C CEE 7/16 plug 6.3 mm-Open-380|420--VDE = F. UL = class 155L-piece|DIN rail-254.342 x 115 V AC-11512500320VDE 0570 Part 2-2. DIN EN 61558-2-2. EN 61558-2-2. IEC 61558-2. UL 5085-1/-2. CSA 22.2 No.66-TT1 12.5-4-23105000.0

Tech Support