PCB mount transformer (FL 4/9)

PCB mount transformer FL 4/9
  • Volume Discount

Product Details:

Manufacturer part number: FL 4/9

Brand: BLOCK

Price: 16.93

Delivery time: 3 Days


Technical Data:

Primary voltage: 2 x 115 V

Dimension vertical: - mm

Dimension width: - mm

Ambient temperature (max.): - °C

Connection (components): Soldering


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FL 4/9

Part Number
FL 4/9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Primary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Connections Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Insulation class No. of inputs
(x)
No. of outputs
(x)
Output current
(A)
Output current
(mA)
Output voltage (number x voltage) Output voltage Output voltage
(V)
Output voltage (min.)
(V AC)
Power
(VA)
Product size (length)
(mm)
Protection class Secondary current
(A)
Secondary current
(mA)
Test mark Test voltage
(V)
Type (manufacturer type) Weight
(g)

16.93 €

1 Available 3 Days 2 x 115---SolderingSoldering pin for conducting boards661152 x 115 VVDE=E. UL=10522-2222 x 9 V AC-2 x 9 mm94|4---2 x 222C-UL-US. ENEC 10 (VDE)5000FL 4/9150.0

Loading...

  1. 1

Basic information

Frequency(Hz) 50 - 60 Product type PCB mount transformer RoHS-compliant Yes

This page is PCB mount transformer, part number FL 4/9.
You can find the detail information about specifications and dimensions on part number FL 4/9.

Variation of this product

Part Number
AVB 1,​5/2/8
AVB 1,​5/2/9
AVB 2,​3/2/12
FL 42/12
FL 42/15
FL 42/18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Primary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Connections Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Insulation class No. of inputs
(x)
No. of outputs
(x)
Output current
(A)
Output current
(mA)
Output voltage (number x voltage) Output voltage Output voltage
(V)
Output voltage (min.)
(V AC)
Power
(VA)
Product size (length)
(mm)
Protection class Secondary current
(A)
Secondary current
(mA)
Test mark Test voltage
(V)
Type (manufacturer type) Weight
(g)

7.35 €

1 Available 3 Days -23.827.3+70Soldering--1152 x 115 VVDE = B. UL = class 10522-932 x 8 V AC--81.5032.3II (prepared)----AVB 1.5/2/880.0

7.35 €

1 Available 3 Days -23.827.3+70Soldering--1152 x 115 VVDE = B. UL = class 10522-832 x 9 V AC--91.5032.3II (prepared)----AVB 1.5/2/980.0

8.40 €

1 Available 21 Days -2927.3+70Soldering--1152 x 115 VVDE = B. UL = class 10522-952 x 12 V AC--122.3032.3II (prepared)----AVB 2.3/2/12110.0

34.28 €

1 Available 3 Days -3970-Soldering--1152 x 115 VVDE=E. UL=105221.75-2 x 12 V AC--124283II (prepared)--ENEC 10 (VDE). UL 5085-1/-2. CSA 22.2 No. 66-FL 42/12720.0

34.28 €

1 Available 3 Days -3970-Soldering--1152 x 115 VVDE=E. UL=105221.4-2 x 15 V AC--154283.5II (prepared)--ENEC 10 (VDE). UL 5085-1/-2. CSA 22.2 No. 66-FL 42/15720.0

34.28 €

1 Available 3 Days -3970-Soldering--1152 x 115 VVDE=E. UL=105221.66-2 x 18 V AC--184283.5II (prepared)--ENEC 10 (VDE). UL 5085-1/-2. CSA 22.2 No. 66-FL 42/18720.0

Tech Support