Control transformer, Isolation transformer, Safety transformer (EL 18/6)

Control transformer, Isolation transformer, Safety transformer EL 18/6
  • Volume Discount

Product Details:

Manufacturer part number: EL 18/6

Brand: BLOCK

Price: 25.55

Delivery time: 3 Days


Technical Data:

Primary voltage: 230 V

Dimension vertical: - mm

Dimension width: - mm

Ambient temperature (max.): +40 °C

Connection (components): Screw terminal


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EL 18/6

Part Number
EL 18/6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Primary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Connections Cooling method Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Insulation class Mounting type No. of inputs
(x)
No. of outputs
(x)
Output current
(A)
Output current
(mA)
Output voltage (number x voltage) Output voltage
(V)
Output voltage (min.)
(V AC)
Power
(VA)
Product size (length)
(mm)
Product type Protection class Secondary current
(A)
Secondary current
(mA)
Standards Test mark Type Type (manufacturer type) Weight
(g)

25.55 €

1 Available 3 Days 230--+40Screw terminalSolder connection for free wiring-Open72|722301 x 230 VEL-piece|M3 screws|base plate121.5-2 x 6 V AC-618|18-Control transformerII1.5---EL 18/6EL 18/6500.0

Loading...

  1. 1

Basic information

Frequency(Hz) 50 - 60 RoHS-compliant Yes

This page is Control transformer, Isolation transformer, Safety transformer, part number EL 18/6.
You can find the detail information about specifications and dimensions on part number EL 18/6.

Variation of this product

Part Number
EL 100/9
EL 13/12
EL 13/15
EL 18/9
EL 28/12
EL 28/15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Primary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Connections Cooling method Design type Efficiency
(%)
Input offset voltage
(V)
Input voltage (number x voltage) Insulation class Mounting type No. of inputs
(x)
No. of outputs
(x)
Output current
(A)
Output current
(mA)
Output voltage (number x voltage) Output voltage
(V)
Output voltage (min.)
(V AC)
Power
(VA)
Product size (length)
(mm)
Product type Protection class Secondary current
(A)
Secondary current
(mA)
Standards Test mark Type Type (manufacturer type) Weight
(g)

56.36 €

1 Available 3 Days 230--+40Screw terminalSolder connection for free wiring-Open88|882301 x 230 VEL-piece|M4 screws|base plate125.56-2 x 9 V AC-9100|100-Control transformerII5.56---EL 100/9EL 100/91960.0

22.35 €

1 Available 3 Days 230--+40Screw terminalSolder connection for free wiring-Open67|672301 x 230 VEL-piece|M3 screws|base plate12-5412 x 12 V AC-1213|13-Control transformerII-541--EL 13/12EL 13/12360.0

22.35 €

1 Available 3 Days 230--+40Screw terminalSolder connection for free wiring-Open67|672301 x 230 VEL-piece|M3 screws|base plate12-4332 x 15 V AC-1513|13-Control transformerII-433--EL 13/15EL 13/15360.0

25.55 €

1 Available 3 Days 230--+40Screw terminalSolder connection for free wiring-Open72|722301 x 230 VEL-piece|M3 screws|base plate121-2 x 9 V AC-918|18-Control transformerII1---EL 18/9EL 18/9500.0

31.07 €

1 Available 3 Days 230--+40Screw terminalSolder connection for free wiring-Open77|772301 x 230 VEL-piece|M3 screws|base plate121.17-2 x 12 V AC-1228|28-Control transformerII1.17---EL 28/12EL 28/12680.0

31.07 €

1 Available 3 Days 230--+40Screw terminalSolder connection for free wiring-Open77|772301 x 230 VEL-piece|M3 screws|base plate12-9332 x 15 V AC-1528|28-Control transformerII-933--EL 28/15EL 28/15680.0

Tech Support